Download document () of 20

40071354547

Eaton GuideLed 30m PO/PO ISO 7010

General specifications

Product Name
Eaton GuideLed Pictogram
Catalog Number
40071354547
EAN
4012539336181
Product Length/Depth
326 mm
Product Height
184 mm
Product Width
12 mm
Product Weight
0.405 kg
Compliances
CE marking

Product specifications

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Direction
Straight/upwards
Product branding
Eaton

Export product specification