Eaton LED-Pictogram PL GuideEaton LED DX/DXC 30m
Product Name |
Eaton GuideLed DX/DXC CG-S Pictogram
|
Catalog Number |
40071355555
|
EAN |
4012539358152
|
Product Length/Depth |
326 mm
|
Product Height |
184 mm
|
Product Width |
17 mm
|
Product Weight |
0.399 kg
|
Certifications |
CE
|
Viewing distance |
30 m
|
Model |
Other
|
Meaning pictogram |
Escape route
|
Material thickness |
17 mm
|
Direction |
Left
|
Product branding |
Eaton
|