Eaton Bussmann series low voltage british standard fuse, 40A, AC 415 V, V88/J, 31 x 110 mm, gU, 82mm fixing centres, type 8
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
40MJ30-8
|
| EAN |
5027590480222
|
| Product Length/Depth |
110 mm
|
| Product Height |
31 mm
|
| Product Width |
31 mm
|
| Product Weight |
153 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS
IEC 60269 EAC |
| Amperage Rating |
40 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Other
|
| Fuse type |
MJ30
|
| Fitted with: |
Slotted tags
|
| Construction |
BS88/J
|