Download document () of 20

44 E NK

Eaton B-Line series wireway end, No knockout, Wireway end, NEMA 1 rated, Steel, ANSI 61 gray painted, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway end
Catalog Number
44 E NK
UPC
782051108118
Product Length/Depth
4.06 in
Product Height
4 in
Product Width
4 in
Product Weight
0.418 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Degree of protection
1
Special features
No knockout
Type
Wireway end
Finish color
ANSI 61 gray painted

Export product specification