Download document () of 20

500001FULL-0001

Eaton Conventional bell, Alarms & signalling devices, Fulleon, FB Bell, Electronic solenoid, 6", 12V DC, Red gong

General specifications

Product Name
Eaton FB Bell
Catalog Number
500001FULL-0001
EAN
4015081800902
Product Length/Depth
85 mm
Product Height
155 mm
Product Width
155 mm
Product Weight
1.1 kg
Compliances
EN

Product specifications

Color housing
Red
Material housing
Plastic
Sound output
95 dB
Nominal voltage
12 V
Type of current
DC
Electricity consumption
0.065 A
Mounting Method
Surface mounted (plaster)
Number Of Modules (Module System)
0
Width In Number Of Modular Spacings
0
Addressing mode
Hard addressing
Alarm current - max
65 mA
Alarm current - min
55 mA
Construction material
PC
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
Cable entry
Rear
System wiring
0.28 mm - 2.5 mm

Export product specification