Eaton Bussmann series low voltage D fuse, 500V, 50A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, White, Ceramic body
| Product Name |
Eaton Bussmann series low voltage D fuse
|
| Catalog Number |
50D33
|
| EAN |
5027590482899
|
| UPC |
051712835602
|
| Product Length/Depth |
50 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
51 g
|
| Compliances |
GoST-R
CE Marked RoHS Compliant |
| Certifications |
VDE
IEC 60269 DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Model Code |
FUSE-D3 50A T GL/GG 500VAC E33
|
| Amperage Rating |
50 A
|
| Voltage rating |
500 V
|
| Breaking capacity |
50 kA
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Fuse size |
DIII
|
| Fuse type |
D33 - Time delay
|
| Fuse indicator |
Non-indicating
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
E33/DIII Fuse base
TFD33 Fuse base screw fixing SFRD33 Fuse base DIN-Rail mount TFRD33 Fuse base DIN-Rail mount |
| Accessory/spare part type |
50GD33 White screw cap gauge piece
|