Download document () of 20

50K07C

Eaton Bussmann series low voltage british standard fuse, 50A, AC 600 V, DC 250 V, HRCII-C, 22 x 87 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
50K07C
EAN
5027590482950
UPC
051712589161
Product Length/Depth
88 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
51 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
50 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.