Download document () of 20

50KS07

Eaton Bussmann series low voltage british standard fuse, 50A, DC 500 V, V88/A3, 27 x 91 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
50KS07
EAN
5027590482998
Product Length/Depth
86 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
80.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
50 A
Voltage rating
500 V
Voltage type
DC
Breaking capacity
40 kA
Class
Class gG/gL

Product specifications

Fuse type
KS07
Construction
BS88/A3

Export product specification