
Fuse-link, LV, 50 A, AC 690 V, NH00, gL/gG, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
50NHG00BI-690
|
EAN |
5027590483261
|
Product Length/Depth |
79 mm
|
Product Height |
58 mm
|
Product Width |
30 mm
|
Product Weight |
197 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 50A 690V GG SIZE 00
|
Amperage Rating |
50 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Fuse size |
NH00
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |