Download document () of 20

50NHG1B
Model code: NH FUSE 50A 500V gG SIZE 1 DUAL IND

Fuse-link, low voltage, 50 A, AC 500 V, NH1, gL/gG, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG1B
EAN
5027590483421
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 50A 500V gG SIZE 1 DUAL IND

Electrical data

Amperage Rating
50 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specifications

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Export product specification