Download document () of 20

556B

Eaton Crouse-Hinds series Pauluhn 556 junction box, 2" depth, Brass, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 556 junction box
Catalog Number
556B
UPC
662276383258
Product Length/Depth
4.17 in
Product Height
6.75 in
Product Width
2.47 in
Product Weight
5.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Material
Brass
Mounting style
Surface
Depth
2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.