Download document () of 20

5BSS

Eaton Crouse-Hinds series rigid/IMC conduit hanger, EMT and rigid/IMC, 2" EMT conduit size, 301 stainless steel, 2" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
5BSS
UPC
662277012126
Product Length/Depth
3.75 in
Product Height
2.25 in
Product Width
1 in
Product Weight
0.17 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
With bolt
Material
301 stainless steel
Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
2"
Rigid conduit size
2"

Export product specification