Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U, Network card
| Product Name | 
                                            
                                            
                                             
                                                Eaton 5P Gen2 UPS
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                5P1150IRNG2
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                3553340710407
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                509 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                43.2 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                438 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                14.28 kg
                                             
                                         | 
                                    
| Warranty | 
                                            
                                            
                                             
                                                3 year on electronics, 2 year on battery
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                LVD Directive (CB)  
                                        EMC Directive RoHS Directive WEEE Directive Packaging Directive Batteries Directive  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 62040-1  
                                        IEC/EN 62040-2 IEC/EN 62040-3 UL 1778 CSA-C22.2 CE UKCA Cm Ukr KCC cTUVus BIS  | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Topology | 
                                            
                                            
                                             
                                                Line-interactive
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                Rack
                                             
                                         | 
                                    
| Rack size | 
                                            
                                            
                                             
                                                1U
                                             
                                         | 
                                    
| Construction type | 
                                            
                                            
                                             
                                                482.6 mm (19 inch) device
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black/silver
                                             
                                         | 
                                    
| Enclosure | 
                                            
                                            
                                             
                                                Black/silver
                                             
                                         | 
                                    
| VA rating | 
                                            
                                            
                                             
                                                1150 VA
                                             
                                         | 
                                    
| Wattage | 
                                            
                                            
                                             
                                                920
                                             
                                         | 
                                    
| Rack mounting kit | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Auto shutdown function | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Primary frequency - max | 
                                            
                                            
                                             
                                                70 Hz
                                             
                                         | 
                                    
| Primary frequency - min | 
                                            
                                            
                                             
                                                47 Hz
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                C14
                                             
                                         | 
                                    
| Input nominal voltage | 
                                            
                                            
                                             
                                                230V default (200/208/220/230/240V)
                                             
                                         | 
                                    
| Nominal frequency | 
                                            
                                            
                                             
                                                50-60 Hz
                                             
                                         | 
                                    
| Input frequency range | 
                                            
                                            
                                             
                                                47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
                                             
                                         | 
                                    
| Receptacle | 
                                            
                                            
                                             
                                                (6) C13
                                             
                                         | 
                                    
| Number of Outputs C13 | 
                                            
                                            
                                             
                                                6
                                             
                                         | 
                                    
| Output waveform | 
                                            
                                            
                                             
                                                Sine wave
                                             
                                         | 
                                    
| Voltage | 
                                            
                                            
                                             
                                                230V
                                             
                                         | 
                                    
| Output nominal voltage | 
                                            
                                            
                                             
                                                230V default (200/208/220/230/240V)
                                             
                                         | 
                                    
| Feed type | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                AC
                                             
                                         | 
                                    
| Runtime graph | 
                                            
                                            
                                             | 
                                    
| Battery management | 
                                            
                                            
                                             
                                                ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
                                             
                                         | 
                                    
| Battery replacement | 
                                            
                                            
                                             
                                                User replaceable
                                             
                                         | 
                                    
| Battery rating | 
                                            
                                            
                                             
                                                6 V / 9 Ah
                                             
                                         | 
                                    
| Battery type | 
                                            
                                            
                                             
                                                Lead-acid maintenance-free (replaceable)
                                             
                                         | 
                                    
| Extended battery capability | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Runtime at half load | 
                                            
                                            
                                             
                                                12.5 min
                                             
                                         | 
                                    
| Communication | 
                                            
                                            
                                            
  | 
                                    
| Expansion slots | 
                                            
                                            
                                             
                                                One slot for optional communication card
                                             
                                         | 
                                    
| Ethernet interface | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Includes network card | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Software compatibility | 
                                            
                                            
                                             
                                                Eaton Brightlayer Software suite
                                             
                                         | 
                                    
| User interface | 
                                            
                                            
                                             
                                                Multilingual graphical LCD display
                                             
                                         | 
                                    
| Type of interface | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Potential free switch contact | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Altitude | 
                                            
                                            
                                             
                                                3000 m
                                             
                                         | 
                                    
| BTU Rating | 
                                            
                                            
                                             
                                                Online: 63, Battery: 465 BTU/hr
                                             
                                         | 
                                    
| Noise level | 
                                            
                                            
                                             
                                                <35 dB at 1 meter
                                             
                                         | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                0-90% non-condensing
                                             
                                         | 
                                    
| Temperature range | 
                                            
                                            
                                             
                                                0° to 40°C (32° to 104°F)
                                             
                                         | 
                                    
| Integrated functionality | 
                                            
                                            
                                             
                                                Network Mangement
                                             
                                         | 
                                    
| Input voltage - max | 
                                            
                                            
                                             
                                                294 V
                                             
                                         | 
                                    
| Input voltage - min | 
                                            
                                            
                                             
                                                150 V
                                             
                                         | 
                                    
| Output voltage - max | 
                                            
                                            
                                             
                                                240 V
                                             
                                         | 
                                    
| Output voltage - min | 
                                            
                                            
                                             
                                                200 V
                                             
                                         | 
                                    
| Secondary frequency - max | 
                                            
                                            
                                             
                                                60 Hz
                                             
                                         | 
                                    
| Secondary frequency - min | 
                                            
                                            
                                             
                                                50 Hz
                                             
                                         | 
                                    
| Battery quantity | 
                                            
                                            
                                             
                                                4
                                             
                                         | 
                                    
| Efficiency at max. load | 
                                            
                                            
                                             
                                                98,2
                                             
                                         | 
                                    
| Input voltage range | 
                                            
                                            
                                             
                                                160-294 V (adjustable to 150 V-294 V)
                                             
                                         | 
                                    
| Output frequency | 
                                            
                                            
                                             
                                                50/60 Hz
                                             
                                         | 
                                    
| Output power factor | 
                                            
                                            
                                             
                                                0,8
                                             
                                         | 
                                    
| Output voltage range | 
                                            
                                            
                                             
                                                230 V (+6%/-10%)
                                             
                                         | 
                                    
| Phase (input) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Phase (output) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Runtime at full load | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Communication interface | 
                                            
                                            
                                             
                                                RS232  
                                        USB  | 
                                    
| Power consumption | 
                                            
                                            
                                             
                                                17 W
                                             
                                         | 
                                    
| USB interface | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| With communication interface RS-232 | 
                                            
                                            
                                             
                                                Yes
                                             
                                         |