Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower, BS Input cord
Product Name |
Eaton 5P Gen2 UPS
|
Catalog Number |
5P1550IG2BS
|
EAN |
3553340710452
|
Product Length/Depth |
445 mm
|
Product Height |
233 mm
|
Product Width |
150 mm
|
Product Weight |
15.363 kg
|
Warranty |
3 year on electronics, 2 year on battery
|
Compliances |
LVD Directive (CB)
EMC Directive RoHS Directive WEEE Directive Packaging Directive Batteries Directive |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 UL 1778 CSA-C22.2 CE UKCA Cm Ukr KCC cTUVus BIS |
Special features |
|
Topology |
Line-interactive
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black/silver
|
Enclosure |
Black/silver
|
VA rating |
1550 VA
|
Wattage |
1350 W
|
Rack mounting kit |
No
|
Package contents |
|
Auto shutdown function |
Yes
|
Primary frequency - max |
70 Hz
|
Primary frequency - min |
47 Hz
|
Input connection |
C14
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
Receptacle |
(8) C13
|
Number of Outputs C13 |
8
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Feed type |
1
|
Voltage type |
AC
|
Runtime graph | |
Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
Battery replacement |
User replaceable
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Lead-acid maintenance-free (replaceable)
|
Extended battery capability |
No
|
Runtime at half load |
11.5 min
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Brightlayer Software suite
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 92, Battery: 654 BTU/hr
|
Noise level |
<35 dB at 1 meter
|
Relative humidity |
0-90% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Input voltage - max |
294 V
|
Input voltage - min |
150 V
|
Output voltage - max |
240 V
|
Output voltage - min |
200 V
|
Secondary frequency - max |
60 Hz
|
Secondary frequency - min |
50 Hz
|
Battery quantity |
3
|
Efficiency at max. load |
98,2
|
Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
Output frequency |
50/60 Hz
|
Output power factor |
0,9
|
Output voltage range |
230 V (+6%/-10%)
|
Phase (input) |
1
|
Phase (output) |
1
|
Runtime at full load |
2
|
Communication interface |
RS232
USB |
Power consumption |
24 W
|
USB interface |
Yes
|
With communication interface RS-232 |
Yes
|