Photo is representative
Download
Eaton Crouse-Hinds series conduit bushed (chase) nipple, Rigid/IMC, Non-insulated, Malleable iron, 6"
Product Name |
Eaton Crouse-Hinds series conduit bushed (chase) nipple
|
Catalog Number |
61
|
UPC |
784564100610
|
Product Length/Depth |
8 in
|
Product Height |
2 in
|
Product Width |
8 in
|
Product Weight |
4.25 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|
Conduit type |
Rigid/IMC
|
Insulator |
Non-insulated
|
Trade size |
6"
|