Photo is representative
Download
Eaton B-Line series wireway, 6" height, 48" length, 6" width, G NK wireway, Thru holes, No knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 16 gauge
Product Name |
Eaton B-Line series wireway
|
Catalog Number |
6648 G NK
|
UPC |
782051102819
|
Product Length/Depth |
48 in
|
Product Height |
6 in
|
Product Width |
6 in
|
Product Weight |
19.303 lb
|
Certifications |
CSA Certified
UL Listed |
Special features |
Cover is secured with plated screws
|
Type |
G NK wireway
|
Mounting method |
Thru holes
|
Closure type |
Plated screws
|
Finish color |
ANSI 61 gray
|
Material thickness |
16 gauge
|