Download document () of 20

710S20

Eaton Bussmann series low voltage british standard fuse, 710A, AC 550 V, DC 250 V, 83 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
710S20
EAN
5027590488952
Product Length/Depth
85 mm
Product Height
115 mm
Product Width
85 mm
Product Weight
1172 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
710 A
Voltage rating
550 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Construction
BS88

Export product specification