Download document () of 20

746AQHDLW

Eaton Crouse-Hinds series Pauluhn 746D2 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Wide optical distribution, Handle and clamp, 120 Vac, 500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 spot light
Catalog Number
746AQHDLW
UPC
662276386716
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
10 in
Product Weight
22.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Wattage
500W
Mounting Method
Surface
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Wide
Special features
Handle and clamp
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.