Download document () of 20

880F

Eaton Crouse-Hinds series Condulet Form 8 cover, Feraloy iron alloy, 2-1/2" or 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 cover
Catalog Number
880F
UPC
782274005102
Product Length/Depth
5 in
Product Height
12.25 in
Product Width
1.5 in
Product Weight
3.81 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Trade size
2-1/2" or 3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.