Download document () of 20

8D7L11W04PA

Aluminium jam nut receptacle, Olive drab cadmium plating, with male long PCB contacts, keying A; 8D7L11W04PA

General specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D7L11W04PA
Product Length/Depth
32.5 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
17 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
04
Plating
Cadmium
Shell material
Shell size
11
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #20
4
PCB diameter
0.5 mm
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification