Download document () of 20

9PXMEZ11KI

Eaton 9PX ModularEasy 11000i (Parallel operation)

General specifications

Product Name
Eaton 9PX Accessories Parallel Module
Catalog Number
9PXMEZ11KI
UPC
743172045294
Product Length/Depth
68.5 cm
Product Height
44 cm
Product Width
13 cm
Product Weight
15 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Rack mounting kit
No
Type of Accessory
Redundancy module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.