Download document () of 20

9PXMEZ6KI
Model code: Eaton 9PX ModularEasy 6000i

Eaton 9PX ModularEasy 6000i (Parallel operation)

General specifications

Product Name
Eaton 9PX Accessories Parallel Module
Catalog Number
9PXMEZ6KI
UPC
743172045287
Product Length/Depth
13 cm
Product Height
44 cm
Product Width
68.5 cm
Product Weight
10.3 kg
Compliances
TUV
CE Marked
Certifications
IEC/EN 62040-1
EAC
CE
IEC/EN 62040-2
Model Code
Eaton 9PX ModularEasy 6000i

Product specifications

Rack mounting kit
No
Type of Accessory
Redundancy module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.