Download document () of 20

9SXEBM240

Eaton 9SX extended battery moduel (EBM), 240V, Rack

General specifications

Product Name
Eaton 9SX Extended battery module
Catalog Number
9SXEBM240
UPC
743172039439
Product Length/Depth
13 cm
Product Height
68 cm
Product Width
44 cm
Product Weight
58 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Battery type
Sealed, lead-acid
Battery quantity
20
Battery rating
12 V / 7 Ah

Electrical output

Feed type
2

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • Extended battery module (EBM)
  • EBM power cable
  • EBM detection cable
  • Link plate
  • Quickstart guide
  • Safety instructions
Used with
9SX 8/11 kVA
Color
Black
Rack mounting kit
No
Type of Accessory
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.