Download document () of 20

A050-000-ST-KJ

RCA Female Audio to Screw Terminal Keystone Jack Kit, Red/White

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
A050-000-ST-KJ
UPC
037332199379
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Type
Audio Keystone
Color
Red
White
Connector Color
Red
White
Product Highlights
Color-coded screw terminals for no-solder rear termination
Compatible with 18 to 30 AWG speaker wire
Keystone design for snapping into standard wall plate
Molded nickel-plated connectors
SideA Connector1
SCREW TERMINAL
SideB Connector1
RCA (FEMALE)
Accessory Type
Module kit
SideB Connector3
RCA (FEMALE)
Technology
Stereo Audio

Export product specification