
Eaton Bussmann series low voltage british standard fuse, 32A, AC 500 V, V88/A2, 22 x 85 mm, gM, 32M35
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
AAO32M35
|
EAN |
5027590491556
|
Product Length/Depth |
85 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
50.1 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
35 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
CM32F Camaster fuse holder
RS32 Red spot fuse holder |
Fuse type |
AAO
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A2
|