Download document () of 20

B314 PVCBLK ANGULAR BM CL

Eaton B-Line series beam clamps, Black, 900 lb, Steel, Safety factor of 5, used with 1-5/8" channel, Beam clamp, 1-5/8", 5/8" flange width, Plastic

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B314 PVCBLK ANGULAR BM CL
UPC
781011530761
Product Length/Depth
0.25 in
Product Height
3.438 in
Product Width
1.75 in
Product Weight
1.05 lb
Certifications
cULus Listed

Product specifications

Load capacity
900lb
Special features
Safety factor of 5, used with 1-5/8" channel
Type
Beam clamp
Color
Black
Material
Steel
Beam/flange width
0.625 in

Export product specification