Download document () of 20

B52SH-20HDG

Eaton B-Line series strut channel, 0.81" H x 20" L x 1.62" W, Steel, Hot-dipped galvanized, SH, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B52SH-20HDG
UPC
782051472790
Product Length/Depth
20 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
1.98333333 lb
Certifications
Not Applicable

Product specifications

Finish
Hot-dipped galvanized
Material
Steel
Channel type
B52
Hole pattern
SH
Material gauge
12 Gauge

Export product specification