Photo is representative
Download
Eaton B-Line series pipe bracket saddle and clamp, 8" H x 12.12" L x 1.62" W, Steel, 5" max pipe size
Product Name |
Eaton B-Line series pipe bracket saddle and clamp
|
Catalog Number |
B591-5ZN
|
UPC |
781011559830
|
Product Length/Depth |
12.12 in
|
Product Height |
8 in
|
Product Width |
1.62 in
|
Product Weight |
6.66 lb
|
Certifications |
Not Applicable
|
Special features |
One saddle bottom and top 2 pieces of hexscrew
|
Type |
Pipe bracket saddle clamp
|
Material |
Steel
|
Pipe size - max |
5 in
|