Photo is representative
Download
Eaton B-Line series knee brace, 1.75" H x 36" L x 1.62" W, Steel, Electro-plated
Product Name |
Eaton B-Line series knee brace
|
Catalog Number |
B631-36ZN
|
UPC |
781011561871
|
Product Length/Depth |
36 in
|
Product Height |
1.75 in
|
Product Width |
1.62 in
|
Product Weight |
2.66 lb
|
Certifications |
Not Applicable
|
Type |
Two hole 45° knee brace
|
Finish |
Electro-plated
|
Material |
Steel
|