Download document () of 20

BAB3060H

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,60 A,10 kAIC,Three-pole,240 V,Interchangeable,BAB,Distribution panels 240V (Three-phase, four-wire maximum),Four-wire,Three-phase

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3060H
UPC
786679303603
Product Length/Depth
3.8 in
Product Height
4.7 in
Product Width
3.2 in
Product Weight
0.95 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Used with
Distribution panels 240 V (Three-phase, four-wire maximum)
Amperage Rating
60 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Number of wires
4
Interrupt rating
10 kAIC
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.