
Eaton Bussmann series low voltage british standard fuse, 35A, AC 500 V, V88/A3, 21 x 87 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
BAO35
|
EAN |
5027590491969
|
Product Length/Depth |
87 mm
|
Product Height |
22.3 mm
|
Product Width |
22.3 mm
|
Product Weight |
53.2 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Amperage Rating |
35 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
BAO
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A3
|