Download document () of 20

BCM603-1C

Eaton Bussmann series BCM modular fuse block, Box lug, Single-pole

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-1C
UPC
051712486279
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.045 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Product specifications

Number of poles
Single-pole
Type
Modular fuse block
Special features
Box lug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.