Photo is representative
Download
Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.085lbs, Conduit size: 1.5", Guide-Rite conduit to beam fasteners, .13" Min mount size, .25" Max mount size
Product Name |
Eaton B-Line series Guide-Rite conduit to beam fastener
|
Catalog Number |
BG-24-E-2-4
|
UPC |
781011187057
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.085 lb
|
Certifications |
UL/CUL listed
|
Mounting dimensions - max |
0.25
|
Mounting dimensions - min |
0.13
|