Download document () of 20
Discontinued

BK/C520-375MA

EOL, REPLACED BY BK/C520-375-R ROHS COMPLIANT VERSION HAS NO FIT/FORM/FUNCTION DIFFERENCE

General specifications

Product Name
Eaton Bussmann series C520 fast-acting fuse
Catalog Number
BK/C520-375MA
UPC
051712341806
Product Length/Depth
0.25 in
Product Height
0.591 in
Product Width
0.197 in
Product Weight
0.002 lb
Compliances
CE Marked

Product specifications

Amperage Rating
375 mA
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 3 sec at 135%, 120 sec at 200%
Material
Glass tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits, printed circuit boards

Export product specification