Download document () of 20

C50M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, C shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C50M
UPC
782274756332
Product Length/Depth
5.38 in
Product Height
1.37 in
Product Width
1.34 in
Product Weight
0.98 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1/2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.