Eaton 9PX Accessories, Cable, Input power cord 10A EU
Product Name |
Eaton 9PX Accessories Cable
|
Catalog Number |
CBLIN10EU
|
EAN |
3553340662331
|
Product Length/Depth |
200 mm
|
Product Height |
50 mm
|
Product Width |
50 mm
|
Product Weight |
0.2 kg
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Rack mounting kit |
No
|
Type of Accessory |
Cable set
|