
Eaton Bussmann series low voltage british standard fuse, 100A, AC 415 V, V88/A4, 27 x 110 mm, gM, 100M160
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
CEO100M160
|
EAN |
5027590496261
|
UPC |
051712839433
|
Product Length/Depth |
111 mm
|
Product Height |
28 mm
|
Product Width |
28 mm
|
Product Weight |
102.5 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
160 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
RS100 Red spot fuse holder
|
Fuse type |
CEO
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A4
|