Download document () of 20

CGB1014

Eaton Crouse-Hinds series CGB1013 portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.375-0.500", General purpose, 1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGB1013 portable cord connector
Catalog Number
CGB1014
UPC
782274135908
Product Length/Depth
1.63 in
Product Height
1.05 in
Product Width
1.05 in
Product Weight
0.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable type
Non-armoured
Material
Steel
Gland type
Portable cord connector
Outer sheath (min/max)
0.375-0.500"
Protection type
General purpose
Thread Size
1/2"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.