Download document () of 20

CGB192

Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.125-0.250", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 1/2" NPT, Form B

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland
Catalog Number
CGB192
UPC
782274130903
Product Length/Depth
2.02 in
Product Height
1.23 in
Product Width
1.23 in
Product Weight
0.19 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable type
Non-armoured
Tray cable
NEMA Rating
3R
Material
Steel
Cable range (min/max)
0.125-0.250"
Gland type
Non-armoured
Protection type
General purpose
Thread Size
1/2"
Thread type
NPT

Export product specification