Photo is representative
Download
Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.375-0.500", Non-armoured and tray cable, Non-armoured, Steel, General purpose, 1/2" NPT
Product Name |
Eaton Crouse-Hinds series CGB cable gland
|
Catalog Number |
CGB194
|
UPC |
782274131108
|
Product Length/Depth |
2.02 in
|
Product Height |
1.23 in
|
Product Width |
1.23 in
|
Product Weight |
0.11 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Cable type |
Tray cable
Non-armoured |
NEMA Rating |
3R
4 |
Material |
Steel
|
Cable range (min/max) |
0.375-0.500"
|
Gland type |
Non-armoured
|
Protection type |
General purpose
|
Thread Size |
1/2"
|
Thread type |
NPT
|