Download document () of 20

CHICO A3

Eaton Crouse-Hinds series Chico A sealing compound, 23 Cu In

General specifications

Product Name
Eaton Crouse-Hinds series Chico A sealing compound
Catalog Number
CHICO A3
UPC
782274170404
Product Length/Depth
3.97 in
Product Height
3.97 in
Product Width
4.13 in
Product Weight
1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Compound volume
23 cu in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.