Download document () of 20

CSA08587-1

Eaton Adhesive pictogram for 5965 "abbandonare il locale"

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
CSA08587-1
EAN
8054934905056
Product Length/Depth
334 mm
Product Height
0.2 mm
Product Width
138 mm
Product Weight
0.019 kg
Certifications
CE marking

Installation

Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.