Download document () of 20

D2CB12 15

Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly, 15A, Copper-free aluminum, Two-pole, Factory sealed, 120/240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series D2CB replacement circuit breaker assembly
Catalog Number
D2CB12 15
UPC
782274302829
Product Length/Depth
7 in
Product Height
4.25 in
Product Width
2.5 in
Product Weight
2.73 lb

Product specifications

Special features
Factory sealed
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Amperage Rating
15A
Material
Copper-free aluminum
Number of poles
Two-pole
Voltage rating
120 Vac/240 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.