Download document () of 20

DH365NRKLC

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 400A, 600V,3P, Fusible with solid neutral, Series K, NEMA 3R, Cam-Lok

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH365NRKLC
UPC
786685372365
Product Length/Depth
32.87 in
Product Height
74.34 in
Product Width
16.1 in
Product Weight
370 lb
Certifications
UL Listed

Product specifications

Special features
Cam-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
400A
Number of poles
Three-pole
Voltage rating
600 V
Enclosure
NEMA 3R
Fuse configuration
Fusible with solid neutral
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.