Photo is representative
Download
Eaton Crouse-Hinds series DS receptacle replacement cap, Chain, Used with DS series receptacle housings
Product Name |
Eaton Crouse-Hinds series DS receptacle replacement cap
|
Catalog Number |
DS:593A
|
UPC |
782274218526
|
Product Length/Depth |
4.5 in
|
Product Height |
3.13 in
|
Product Width |
3.88 in
|
Product Weight |
0.23 lb
|
Used with |
DS series receptacle housings
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Chain
|