Knowledge Search
Download document () of 20

DU101-0013
Model code: DU.101.10API.16.E.P.-.FS.6.-.-.AOR.1,5.P.-

Eaton DU Duplex Low Pressure Filter, DU.101.10API.16.E.P.-.FS.6.-.-.AOR.1,5.P.-, 10API, Glass fiber fleece (API), Nitrile, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU101-0013
Product Length/Depth
294.01 mm
Product Height
463 mm
Product Width
198.79 mm
Product Weight
23.14 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
2006/95/EC
Model Code
DU.101.10API.16.E.P.-.FS.6.-.-.AOR.1,5.P.-

Product specifications

Connection type
1 1/4" SAE/ANSI flange
Design
Single open end
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.