Download document () of 20

E1049-256

Eaton Crouse-Hinds series Roughneck E1049 plug, Up to 796A continuous, 444 kcmil, Blue, Hexagon crimp or solder, Copper contacts, Female, Rubber, 1000 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 plug
Catalog Number
E1049-256
UPC
662275136343
Product Length/Depth
8.5 in
Product Height
3 in
Product Width
3 in
Product Weight
5.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Amperage Rating
Up to 796A Continuous
Voltage rating
1000 Vac/dc
Contact material
Copper
Cable size
444 kcmil
Connection type
Hexagon crimp or solder
Gender
Female
Material
Rubber
Color
Blue

Export product specification