Download document () of 20

EB003SP

Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 12 x 6 V / 9 Ah, for 9130, 9SX RM

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB003SP
EAN
3553340800054
Product Length/Depth
465 mm
Product Height
75 mm
Product Width
104 mm
Product Weight
15.2 kg
Certifications
CE

Product specifications

Type
Battery Pack
Phase
Single-phase
Voltage rating
72 V
Battery quantity
12
Battery rating
6 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.