Download document () of 20

EB029SP

Eaton Easy Battery+ Distributed services for battery pack replacement, 36 V, 3 x 12 V / 9 Ah, for 9SX Tower

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB029SP
EAN
3553340800290
Product Length/Depth
67 mm
Product Height
260 mm
Product Width
210 mm
Product Weight
8.1 kg
Certifications
CE

Product specifications

Type
Battery Pack
Phase
Single-phase
Voltage rating
36 V
Battery quantity
3
Battery rating
12 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.