Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, 60mm busbar, cable terminal – top, for connection of conductors with lug terminals - M8 screws
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBH00013TTM8
|
EAN |
5027590334914
|
Product Length/Depth |
195 mm
|
Product Height |
145 mm
|
Product Width |
100 mm
|
Product Weight |
921 g
|
Compliances |
CE
|
Certifications |
IEC/EN 60947-1
IEC 60947-3 |
Amperage Rating |
160 A
|
Voltage rating |
690
|
Number of poles |
Three-pole
|
Mounting method |
DIN rail
60 mm busbar mounting |